1.1.3.10 ICM_SetDescStartAddress
void ICM_SetDescStartAddress(icm_descriptor_registers_t* addr)
Summary
Set the ICM descriptor area start address register.
Preconditions
None
Parameters
- addr - The address of the ICM list descriptor.
Returns
None
Remarks
The start address must be aligned with size of the data structure (64 bytes).