1.1.3.7 ICM_SetEndOfMonitoringDisable
void ICM_SetEndOfMonitoringDisable(bool disable)
Summary
Disables/enables the ICM End of Monitoring Configuration.
Preconditions
None
Parameters
- disable - If true, End of Monitoring is disabled. Enabled if false.
Returns None