3.1 Board Overview

The ATmega328PB Xplained Mini evaluation kit is a hardware platform to evaluate the Atmel ATmega328PB microcontroller. The evaluation kit comes with a fully integrated debugger that provides seamless integration with Atmel Studio 6.2 (and later version). The kit provides access to the features of the ATmega328PB enabling easy integration of the device in a custom design.

For more details about this kit, refer the Atmel ATmega328PB Xplained Mini user guide available at www.atmel.com/Images/Atmel-42469-ATmega328PB-Xplained-Mini_User-Guide.pdf

Figure 3-1. ATmega328PB Xplained Mini Kit