4.3 Functional Description
In order to access the PTC, the user must use the QTouch Composer tool to configure and link the QTouch Library firmware with the application code. QTouch Library can be used to implement buttons, sliders, wheels, and proximity sensor in a variety of combinations on a single interface.
For more information about QTouch Library, refer to the Atmel QTouch Library Peripheral Touch Controller User Guide available at www.atmel.com/images/atmel-42195-qtouch-library-peripheral-touch-controller_user-guide.pdf.