1.2 Start, Reset and Stop Hardware Limit Timing
| Start Condition | Operation when EPOL = 0 | Operation when EPOL = 1 |
|---|---|---|
| None | No hardware control – timer runs when ON =
1 | Same as EPOL = 0 |
| Either ERS Edge | Timer starts at either edge (rising or falling) of ERS | Same as EPOL = 0 |
| Rising ERS Edge | Timer starts at rising edge of ERS | Timer starts at falling edge of ERS |
| ERS Level-1 | Timer starts at the first clock where ERS has a high level and the Start condition remains asserted as long as the subsequent clocks register a high ERS level. | Timer starts at the first clock where ERS has a low level and the Start condition remains asserted as long as the subsequent clocks register a low ERS level. |
| Reset Condition | Operation when EPOL = 0 | Operation when EPOL = 1 |
|---|---|---|
| None | No hardware reset | Same as EPOL = 0 |
| ERS Level-0 + PR Match | Timer resets at the first clock where ERS has a low level and the Reset condition remains asserted as long as the subsequent clocks register a low ERS level. Level output and RUN bit become false while the Reset condition is active. A PR match condition also triggers a Reset, in which case the timer resets at the next clock after PR match. Level output and RUN bit remain true in this case. | Timer resets at the first clock where ERS has a high level and the Reset condition remains asserted as long as the subsequent clocks register a high ERS level. Level output and RUN bit become false while the Reset condition is active. A PR match condition also triggers a Reset, in which case the timer resets at the next clock after PR match. Level output and RUN bit remain true in this case. |
| At Start + PR Match | Timer resets at the first clock whenever a Start condition is generated. A PR match condition also triggers a Reset, in which case the timer resets at the next clock after PR match. Level output and RUN bit remain true in either case. | Same as EPOL = 0 |
| At PR Match | Timer resets at the next clock after a PR match condition is generated. Level output and RUN bit remain true in this case. | Same as EPOL = 0 |
| Reset Condition | Operation when EPOL = 0 | Operation when EPOL = 1 |
|---|---|---|
| None | No hardware control – timer stops when ON =
0. Capture occurs at every rising ERS
edge. | No hardware control – timer stops when ON =
0. Capture occurs at every falling ERS
edge. |
| Either ERS Edge | Timer stops at either edge (rising or falling) of ERS and causes a capture event | Same as EPOL = 0 |
| Rising ERS Edge | Timer stops at rising edge of ERS and causes a capture event. | Timer stops at falling edge of ERS and causes a capture event |
| At PR Match | Timer stops at the next clock after a PR match condition occurs and causes a capture event. | Same as EPOL = 0 |