4.1.2 Interrupt-driven Driver
A short description of each file in the interrupt-driven driver is shown in the table below.
| File | Contains |
|---|---|
| main.c | Code example for the interrupt-driven driver |
| OWIInterruptDriven.h | Configuration header file for the interrupt-driven driver |
| OWIIntFunctions.c | Implementation of the interrupt-handlers and helper functions |
| OWIIntFunctions.h | Header file for OWIIntFunctions.c |
To get started with the interrupt-driven driver, follow the steps below:
- Open the Atmel Studio 7 project or IAR project. (After downloading .atzip from Atmel START and importing in Atmel Studio 7 or IAR.)
- Open the file OWIInterruptDriven.h for editing and locate the section named “User defines”
- Change the defines in the “User defines” section to reflect the hardware setup
- The project is now ready to be compiled
- Open drain circuit needs to be connected at TXD and RXD pins as shown in the figure Open Drain Circuit