Preface
Thank you for using the Wireless Composer.
The Wireless Composer allows you to easily and seamlessly evaluate and test RF systems at an early stage of development. The Wireless Composer simplifies the design process by tying together the tools required to edit the code in Atmel® Studio, and evaluate and test the RF system.
The Wireless Composer is fully integrated into Atmel Studio 7.0 as an extension.
The Wireless Composer consists of:
-
Performance Analyzer – A tool used to evaluate and configure Low Power RF Transceivers and SoC devices from Atmel. It is part of Wireless Composer extension for Atmel Studio.
-
Example Wireless Performance Analyzer firmware projects - The Wireless Performance Analyzer application example projects to evaluate designs using various Atmel devices and transceivers. These example projects are part of ASF v3.31.0.435 or later.
-
Wireless Performance Analyzer Firmware Package - Contains firmware (.hex files) for the Wireless Performance Analyzer Application. (The firmware can also be generated by creating a Wireless Performance Analyzer example project from ASF and compiling it.)
-
MAC Project Wizard - Provides step-by-step instructions for creating a Wireless firmware project that uses Atmel Microcontrollers and IEEE® 802.15.4-compliant wireless transceivers.