4 What's New?
This version(v2.1.0) of the library adds support for micro-controllers with dual flash panels. The 16-Bit Data EEPROM emulation library uses the inactive panel for DEE data structure storage if the device supports dual flash panels. This version also provides DEE data copy functionality from active to inactive partition in case of an execution switch. For more information about MCC Melody 16 Bit Data EEPROM Emulation , please refer MCC Melody 16 Bit Data EEPROM Emulation .
There is a beta version (16-bit Data EEPROM Emulation Library v1.29.3) available which works only with MCC Core Version 5.0.1. For device which are not supported on Melody , its recommended to use the beta version. For more details, please refer link.