1 Harmony 3 TCP/IP Application for PIC32CX-BZ6 and PIC32WM-BZ6 Family
The following applications are provided to demonstrate the typical usage of Harmony 3 TCP/IP Stack on a hardware board with PIC32WM_BZ6204 module.
| Application Demo | Description |
|---|---|
| iperf_demo | TCP/IP IPERF Application |
| tcpip_tcp_client | TCP/IP TCP Client Application |
| tcpip_tcp_server | TCP/IP TCP Server Application |
| tcpip_udp_client | TCP/IP UDP Client Application |
| tcpip_udp_server | TCP/IP UDP Server Application |
| web_net_server_nvm_mpfs | TCP/IP WEB NET Server NVM MPFS Application |