14.5.1 Control A

Name: CTRLA
Offset: 0x00
Reset: 0x00
Property: Configuration Change Protection

Bit 76543210 
  IVSELCVT    LVL0RR 
Access R/WR/WR/W 
Reset 000 

Bit 6 – IVSEL Interrupt Vector Select

Note:
  1. When the entire Flash is configured as a BOOT section, this bit will be ignored.
ValueDescription
0 Interrupt vectors are placed after the BOOT section of the Flash(1)
1 Interrupt vectors are placed at the start of the BOOT section of the Flash

Bit 5 – CVT Compact Vector Table

ValueDescription
0 Compact Vector Table function is disabled
1 Compact Vector Table function is enabled

Bit 0 – LVL0RR Round Robin Priority Enable

This bit is not protected by the Configuration Change Protection mechanism.
ValueDescription
0 Priority is fixed for priority level 0 interrupt requests: The lowest interrupt vector address has the highest priority.
1 The round robin priority scheme is enabled for priority level 0 interrupt requests