34.3.2.2 ZCD Logic Output
The STATE flag in the ZCDn.STATUS register indicates whether the
input signal is above or below the reference voltage, ZCPINV. By default, the
STATE flag is ‘1
’ when the input signal is above the reference voltage and
‘0
’ when the input signal is below the reference voltage. The polarity
of the STATE flag can be reversed by writing the INVERT bit to ‘1
’ in the
ZCDn.CTRLA register. The INVERT bit will also affect ZCD interrupt polarity.