22.5.1 Control A

Name: CTRLA
Offset: 0x00
Reset: 0x00
Property: -

Bit 76543210 
  RUNSTDBYCASCADESYNCUPDCLKSEL[2:0]ENABLE 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bit 6 – RUNSTDBY Run Standby

Writing a ‘1’ to this bit will enable the peripheral to run in Standby sleep mode.

Bit 5 – CASCADE Cascade Two Timer/Counters

Writing this bit to ‘1’ enables cascading of two 16-bit Timer/Counters type B (TCBn) for 32-bit operation using the Event System. This bit must be ‘1’ for the timer/counter used for the two Most Significant Bytes (MSB). When this bit is ‘1’, the selected event source for capture (CAPT) is delayed by one peripheral clock cycle. This compensates the carry propagation delay when cascading two counters via the Event System.

Bit 4 – SYNCUPD Synchronize Update

When this bit is written to ‘1’, the TCB will restart whenever TCAn is restarted or overflows. This can be used to synchronize capture with the PWM period. If TCAn is selected as the clock source, the TCB will restart when that TCAn is restarted. For other clock selections, it will restart together with TCA0.

Bits 3:1 – CLKSEL[2:0] Clock Select

Writing these bits selects the clock source for this peripheral.
ValueNameDescription
0x0DIV1CLK_PER
0x1DIV2CLK_PER / 2
0x2TCA0 CLK_TCA from TCA0
0x3TCA1CLK_TCA from TCA1
0x4-Reserved
0x5-Reserved
0x6-Reserved
0x07EVENTPositive edge on event input

Bit 0 – ENABLE Enable

Writing this bit to ‘1’ enables the Timer/Counter type B peripheral.