29.2.2.1 CCL Input Selection MUX

The following peripherals outputs are available as inputs into the CCL LUT.

ValueInput sourceINSEL0[3:0]INSEL1[3:0]INSEL2[3:0]
0x00MASKNone
0x01FEEDBACKLUTn
0x02LINKLUT[n+1]
0x03EVENTAEVENTA
0x04EVENTBEVENTB
0x05IOIN0IN1IN2
0x06ACAC0 OUTAC1 OUTAC2 OUT
0x07ZCDZCD0 OUTZCD1 OUTZCD2 OUT
0x08USARTUSART0 TXDUSART1 TXDUSART2 TXD
0x09SPISPI0 MOSISPI0 MOSISPI0 SCK
0x0ATCA0WO0WO1WO2
0x0BTCA1WO0WO1WO2
0x0CTCBTCB0 WOTCB1 WOTCB2 WO
0x0DTCD0WOAWOBWOC
0x0E-0x0FReserved
Note:
  • SPI connections to the CCL work only in host SPI mode
  • USART connections to the CCL work only in asynchronous/synchronous USART host mode