Figure 38-148. Gain Error vs.
Temperature (VREFA = VDD = 3.0V)
Figure 38-149. Gain Error vs.
Temperature (VREFA = VDD = 5.5V)
Figure 38-150. Offset Error
vs. Temperature (VREFA = VDD =
3.0V)
Figure 38-151. Offset Error
vs. Temperature (VREFA = VDD =
5.5V)
Figure 38-152. DNL vs. DAC
Code (VREFA = VDD = 3.0V)
Figure 38-153. DNL vs. DAC
Code (VREFA = VDD = 5.5V)
Figure 38-154. INL vs. DAC
Code (VREFA = VDD = 3.0V)
Figure 38-155. INL vs. DAC
Code (VREFA = VDD = 5.5V)
Figure 38-156. Settling Time
vs. Temperature (VREFA = VDD = 3.0V,
Output Switch from 0x000
to
0x3FF
)
Figure 38-157. Settling Time
vs. Temperature (VREFA = VDD = 3.0V,
Output Switch from 0x3FF
to
0x000
)