27.3.6 Debug Operation
During run-time debugging, the TWI will continue normal operation. Halting the CPU in
Debugging mode will halt the normal operation of the TWI. The TWI can be forced to operate
with a halted CPU by writing a ‘1
’ to the Debug Run (DBGRUN) bit in the Debug
Control (TWIn.DBGCTRL) register. When the CPU is halted in Debug mode, and the DBGRUN bit is
‘1
’, reading or writing the Host Data (TWIn.MDATA) register or the Client
Data (TWIn.SDATA) register will neither trigger a bus operation nor cause transmit and clear
flags. If the TWI is configured to require periodical service by the CPU through interrupts or
similar, improper operation or data loss may result during halted debugging.