11.3.3.2 External Clock Sources

These external clock sources are available:
  • External clock from a pin (EXTCLK)
  • The XTAL32K1 and XTAL32K2 pins are dedicated to driving a 32.768 kHz crystal oscillator (XOSC32K)
  • Instead of a crystal oscillator, XTAL32K1 can be configured to accept an external clock source