16.3.8 TCBn Pin Position
| Name: | TCBROUTEA |
| Offset: | 0x07 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TCB3 | TCB2 | TCB1 | TCB0 | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
Bit 3 – TCB3 TCB3 Output
This bit controls the pin position for TCB3 output.
| Value | Name | Description |
|---|---|---|
0x0 | DEFAULT | WO on PB5 |
0x1 | ALT1 | WO on PC1 |
Bit 2 – TCB2 TCB2 Output
This bit controls the pin position for TCB2 output.
| Value | Name | Description |
|---|---|---|
0x0 | DEFAULT | WO on PC0 |
0x1 | ALT1 | WO on PB4 |
Bit 1 – TCB1 TCB1 Output
This bit controls the pin position for TCB1 output.
| Value | Name | Description |
|---|---|---|
0x0 | DEFAULT | WO on PA3 |
0x1 | ALT1 | WO on PF5 |
Bit 0 – TCB0 TCB0 Output
This bit controls the pin position for TCB0 output.
| Value | Name | Description |
|---|---|---|
0x0 | DEFAULT | WO on PA2 |
0x1 | ALT1 | WO on PF4 |