16.3.11 ZCDn Pin Position
| Name: | ZCDROUTEA |
| Offset: | 0x0A |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ZCD1 | ZCD0 | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
Bit 1 – ZCD1 Zero-Cross Detector 1 Output
This bit controls the pin position for ZCD1 output.
| Value | Name | Description |
|---|---|---|
0x0 | DEFAULT | OUT on PA7 |
0x1 | ALT1 | OUT on PC7 |
Bit 0 – ZCD0 Zero-Cross Detector 0 Output
This bit controls the pin position for ZCD0 output.
| Value | Name | Description |
|---|---|---|
0x0 | DEFAULT | OUT on PA7 |
0x1 | ALT1 | OUT on PC7 |