38.6.1 ADC0REF Figure 38-89. ADC0REF Voltage Error vs. Temperature (VDD = 5.5V, VVREF = 1.024V) Figure 38-90. ADC0REF Voltage Error vs. Temperature (VDD = 3.0V, VVREF = 1.024V) Figure 38-91. ADC0REF Voltage Error vs. Temperature (VDD = 5.5V, VVREF = 2.048V) Figure 38-92. ADC0REF Voltage Error vs. Temperature (VDD = 3.0V, VVREF = 2.048V) Figure 38-93. ADC0REF Voltage Error vs. Temperature (VDD = 5.5V, VVREF = 2.5V) Figure 38-94. ADC0REF Voltage Error vs. Temperature (VDD = 3.0V, VVREF = 2.5V) Figure 38-95. ADC0REF Voltage Error vs. Temperature (VDD = 5.5V, VVREF = 4.096V)