55.6.1 TRNG Control Register

Name: TRNG_CR
Offset: 0x00
Reset: –
Property: Write-only

Bit 3130292827262524 
 KEY[23:16] 
Access WWWWWWWW 
Reset –––––––– 
Bit 2322212019181716 
 KEY[15:8] 
Access WWWWWWWW 
Reset –––––––– 
Bit 15141312111098 
 KEY[7:0] 
Access WWWWWWWW 
Reset –––––––– 
Bit 76543210 
        ENABLE 
Access W 
Reset – 

Bits 31:8 – KEY[23:0] Register Write Access Key

ValueNameDescription
0x524E47 PASSWD Writing any other value in this field aborts the write operation.

Bit 0 – ENABLE Enables the TRNG to Provide Random Values

ValueDescription
0 Disables the TRNG.
1 Enables the TRNG if 0x524E47 (“RNG” in ASCII) is written in KEY field at the same time.