32.6.54 PIO Parallel Capture Interrupt Status Register
| Name: | PIO_PCISR |
| Offset: | 0x0160 |
| Reset: | 0x00000000 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| OVRE | DRDY | ||||||||
| Access | R | R | |||||||
| Reset | 0 | 0 |
Bit 1 – OVRE Parallel Capture Mode Overrun Error
The OVRE flag is automatically reset when this register is read or when the Parallel Capture mode is disabled.
| Value | Description |
|---|---|
| 0 | No overrun error occurred since the last read of this register. |
| 1 | At least one overrun error occurred since the last read of this register. |
Bit 0 – DRDY Parallel Capture Mode Data Ready
The DRDY flag is automatically reset when PIO_PCRHR is read or when the Parallel Capture mode is disabled.
| Value | Description |
|---|---|
| 0 | No new data is ready to be read since the last read of PIO_PCRHR. |
| 1 | A new data is ready to be read since the last read of PIO_PCRHR. |