42.7.3.6 Repeated Start

In addition to internal address mode, REPEATED START (Sr) can be generated manually by writing the START bit at the end of a transfer instead of the STOP bit. In such case, the parameters of the next transfer (direction, SADR, and so on) need to be set before writing the START bit at the end of the previous transfer.

See Read/Write Flowcharts for detailed flowcharts.

Note:
  1. Generating a REPEATED START after a single data read is not supported.
  2. To generate a repeat start for a write followed by read, the START bit must be set before writing the last byte during write transfer.