21.3.1 Chip ID Register

Name: CHIPID_CIDR
Offset: 0x0
Reset: -
Property: Read-only

Bit 3130292827262524 
 EXTNVPTYP[2:0]ARCH[7:4] 
Access RRRRRRRR 
Reset -------- 
Bit 2322212019181716 
 ARCH[3:0]SRAMSIZ[3:0] 
Access RRRRRRRR 
Reset -------- 
Bit 15141312111098 
 NVPSIZ2[3:0]NVPSIZ[3:0] 
Access RRRRRRRR 
Reset -------- 
Bit 76543210 
 EPROC[2:0]VERSION[4:0] 
Access RRRRRRRR 
Reset -------- 

Bit 31 – EXT Extension Flag

ValueDescription
0

Chip ID has a single register definition without extension.

1

An extended Chip ID exists.

Bits 30:28 – NVPTYP[2:0] Nonvolatile Program Memory Type

ValueNameDescription
0ROM

ROM

1ROMLESS

ROMless or on-chip Flash

2FLASH

Embedded Flash Memory

3ROM_FLASH

ROM and Embedded Flash Memory

– NVPSIZ is ROM size

– NVPSIZ2 is Flash size

4SRAM

SRAM emulating ROM

Bits 27:20 – ARCH[7:0] Architecture Identifier

ValueNameDescription
0x10SAM E70

SAM E70

0x11SAM S70

SAM S70

0x12SAM V71

SAM V71

0x13SAM V70

SAM V70

Bits 19:16 – SRAMSIZ[3:0] Internal SRAM Size

ValueNameDescription
048K

48 Kbytes

1192K

192 Kbytes

2384K

384 Kbytes

36K

6 Kbytes

424K

24 Kbytes

54K

4 Kbytes

680K

80 Kbytes

7160K

160 Kbytes

88K

8 Kbytes

916K

16 Kbytes

1032K

32 Kbytes

1164K

64 Kbytes

12128K

128 Kbytes

13256K

256 Kbytes

1496K

96 Kbytes

15512K

512 Kbytes

Bits 15:12 – NVPSIZ2[3:0] Second Nonvolatile Program Memory Size

ValueNameDescription
0NONE

None

18K

8 Kbytes

216K

16 Kbytes

332K

32 Kbytes

4–

Reserved

564K

64 Kbytes

6–

Reserved

7128K

128 Kbytes

8–

Reserved

9256K

256 Kbytes

10512K

512 Kbytes

11–

Reserved

121024K

1024 Kbytes

13–

Reserved

142048K

2048 Kbytes

15–

Reserved

Bits 11:8 – NVPSIZ[3:0] Nonvolatile Program Memory Size

ValueNameDescription
0NONE

None

18K

8 Kbytes

216K

16 Kbytes

332K

32 Kbytes

4-

Reserved

564K

64 Kbytes

6-

Reserved

7128K

128 Kbytes

8160K

160 Kbytes

9256K

256 Kbytes

10512K

512 Kbytes

11-

Reserved

121024K

1024 Kbytes

13-

Reserved

142048K

2048 Kbytes

15-

Reserved

Bits 7:5 – EPROC[2:0] Embedded Processor

ValueNameDescription
0SAM x7

Cortex-M7

1ARM946ES

ARM946ES

2ARM7TDMI

ARM7TDMI

3CM3

Cortex-M3

4ARM920T

ARM920T

5ARM926EJS

ARM926EJS

6CA5

Cortex-A5

7CM4

Cortex-M4

Bits 4:0 – VERSION[4:0] Version of the Device

Current version of the device.