45.4 I/O Lines Description

Table 45-1. I/O Line Description
NameDescriptionTypeActive Level
SCKSerial ClockI/O—
TXDTransmit Serial Data or

Host Out Client In (MOSI) in SPI Host mode

or Host In Client Out (MISO) in SPI Client mode

I/O—
RXDReceive Serial Data or

Host In Client Out (MISO) in SPI Host mode

or Host Out Client In (MOSI) in SPI Client mode

Input—
RIRing IndicatorInputLow
DSRData Set ReadyInputLow
DCDData Carrier DetectInputLow
DTRData Terminal ReadyOutputLow
LONCOLLON Collision DetectionInputLow
CTSClear to Send or

Client Select (NSS) in SPI Client mode

InputLow
RTSRequest to Send or

Client Select (NSS) in SPI Host mode

OutputLow