51.7.3 AFE Timings

Table 51-9. AFE Timing Characteristics
SymbolParameterConditionsMin.Typ.Max.Unit
fAFE ClockClock Frequency–42040MHz
tAFE ClockClock Period–2550250ns
fSSampling Frequency (see Note 1)–––1.74MHz
tSTARTAFE Startup TimeSleep mode to Normal mode ––4 µs
Fast Wake-up mode to Normal mode--2µs
Note: 1.fs = 1 / tAFE_conv in Free Run mode; otherwise defined by the trigger timing.