31.18.1 Host Clock Switching Timings

The following two tables, Clock Switching Timings (Worst Case) and Clock Switching Timings Between Two PLLs (Worst Case) give the worst case timings required for MCK to switch from one selected clock to another one. This is in the event that the prescaler is deactivated. When the prescaler is activated, an additional time of 64 clock cycles of the newly selected clock has to be added.

Table 31-2. Clock Switching Timings (Worst Case)
FromMAINCKSLCKPLL Clock
To
MAINCK–4 x SLCK +
2.5 x MAINCK3 x PLL Clock +

4 x SLCK +
1 x MAINCK

SLCK0.5 x MAINCK + 
4.5 x SLCK–3 x PLL Clock +
5 x SLCK
PLL Clock0.5 x MAINCK +
4 x SLCK +
PLLCOUNT x SLCK +
2.5 x PLL Clock2.5 x PLL Clock +
5 x SLCK +
PLLCOUNT x SLCKSee the following table.
Note:
  1. PLL designates any available PLL of the Clock Generator.
  2. PLLCOUNT designates either PLLACOUNT or UPLLCOUNT.
Table 31-3. Clock Switching Timings Between Two PLLs (Worst Case)
FromPLLACKUPLL Clock
To
PLLACK–3 x PLLACK +
4 x SLCK +
1.5 x PLLACK
UPLLCKDIV3 x UPLLCKDIV +
4 x SLCK +
1.5 x UPLLCKDIV–