18.3.1 Device Configuration

In Fast Flash Programming mode, the device is in a specific test mode. Only a certain set of pins is significant. The rest of the PIOs are used as inputs with a pullup. The crystal oscillator is in Bypass mode, an external clock must be provided on the XIN pin.

Figure 18-1. 16-bit Parallel Programming Interface
Table 18-1. Signal Description List
Signal NameFunctionTypeActive LevelComments
Power
VDDIOI/O Lines Power SupplyPower––
VDDCORECore Power SupplyPower––
VDDPLLPLL Power SupplyPower––
GNDGroundGround––
Clocks
XINMain Clock InputInput––
Test
TSTTest Mode SelectInputHighMust be connected to VDDIO
PGMEN0Test Mode SelectInputLowMust be connected to VDDIO
PGMEN1Test Mode SelectInputHighMust be connected to VDDIO
PIO
PGMNCMDValid command availableInputLowPulled-up input at reset
PGMRDY0: Device is busy

1: Device is ready for a new command

OutputHighPulled-up input at reset
PGMNOEOutput Enable (active high)InputLowPulled-up input at reset
PGMNVALID0: DATA[15:0] is in input mode

1: DATA[15:0] is in output mode

OutputLowPulled-up input at reset
PGMM[3:0]Specifies DATA type (see Table 18-2)Input–Pulled-up input at reset
PGMD[15:0]Bidirectional data busInput/Output–Pulled-up input at reset