38.1 Description
The USB High-Speed Interface (USBHS) complies with the Universal Serial Bus (USB) 2.0 specification. (1)
Each pipe/endpoint can be configured in one of several USB transfer types. It can be associated with one, two, or three banks of a DPRAM used to store the current data payload. If two or three banks are used, then one DPRAM bank is read or written by the CPU or the DMA, while the other is read or written by the USBHS core. This feature is mandatory for isochronous pipes/endpoints.
The following table provides the hardware configuration of the USB pipes/endpoints.
| Pipe/Endpoint | Mnemonic | Max. Number Banks | DMA | High Band Width | Max. Pipe/ Endpoint Size | Type |
|---|---|---|---|---|---|---|
| 0 | PEP_0 | 1 | N | N | 64 | Control |
| 1 | PEP_1 | 3 | Y | Y | 1024 | Isochronous/Bulk/Interrupt/Control |
| 2 | PEP_2 | 3 | Y | Y | 1024 | Isochronous/Bulk/Interrupt/Control |
| 3 | PEP_3 | 2 | Y | Y | 1024 | Isochronous/Bulk/Interrupt/Control |
| 4 | PEP_4 | 2 | Y | Y | 1024 | Isochronous/Bulk/Interrupt/Control |
| 5 | PEP_5 | 2 | Y | Y | 1024 | Isochronous/Bulk/Interrupt/Control |
| 6 | PEP_6 | 2 | Y | Y | 1024 | Isochronous/Bulk/Interrupt/Control |
| 7 | PEP_7 | 2 | Y | Y | 1024 | Isochronous/Bulk/Interrupt/Control |
| 8 | PEP_8 | 2 | N | Y | 1024 | Isochronous/Bulk/Interrupt/Control |
| 9 | PEP_9 | 2 | N | Y | 1024 | Isochronous/Bulk/Interrupt/Control |
- High-bandwidth isochronous transfers supported in device but not host mode.
- The DMA feature is not available for Pipe/Endpoint 7.
- The device may not support mixed-speed devices through USB Hub.