50.7.20 PWM Output Selection Set Register

Name: PWM_OSS
Offset: 0x4C
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     OSSL3OSSL2OSSL1OSSL0 
Access WWWW 
Reset –––– 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     OSSH3OSSH2OSSH1OSSH0 
Access WWWW 
Reset –––– 

Bits 16, 17, 18, 19 – OSSLx Output Selection Set for PWML output of the channel x

ValueDescription
0

No effect.

1

Output override value OOVLx selected as PWML output of channel x.

Bits 0, 1, 2, 3 – OSSHx Output Selection Set for PWMH output of the channel x

ValueDescription
0

No effect.

1

Output override value OOVHx selected as PWMH output of channel x.