19.2.3 Host to Client Access

The following table provides valid paths for Host to Client accesses. The paths shown as “-” are forbidden or not wired.

Table 19-3. Host to Client Access
Hosts0123456789101112
ClientsCortex-M7Cortex-M7Cortex-M7 Peripheral PortICMCentral DMA IF0Central DMA IF1ISI DMA

MediaLB DMA

USB DMA

GMAC DMA

CAN0 DMA

CAN1 DMA

Cortex-M7
0Internal SRAM–––XX––––––––
1Internal SRAM–––––XX

X

X

X

X

X

–
2Internal ROMX––––––––––––
3Internal FlashX––X–X––X

X

–––
4USB HS
Dual Port RAM–X–––––––––––
5External Bus Interface–X–XXXX

X

X

X

X

X

–
6QSPI–––X–X––X

X

––X
7Peripheral Bridge–XX––X–––––––
8Cortex-M7 AHB Client (AHBS) (see Note)–––XX–X

X

X

X

X

X

–
Note: For the connection of the Cortex-M7 processor to the SRAM, refer to the sections “Interconnect” and “Memories”, sub-section “Embedded Memories”.