36.5.4.3.2 12-bit Grayscale Mode

ISI_DATA[11:0] is the physical interface to the ISI. These bits are sampled and written to memory.

When 12-bit Grayscale mode is enabled, two memory formats are supported:

ISI_CFG2.GS_MODE = 0: two pixels per word

ISI_CFG2.GS_MODE = 1: one pixel per word

The following tables illustrate the memory mapping for the two formats.

If ISI_CFG1.GRAYLE = 0, the pixels map as follows:

Table 36-8. Grayscale Memory Mapping Configuration for 12-bit Data (ISI_CFG2.GS_MODE = 0: two pixels per word)
3130292827262524
Pixel 0 [11:4]
2322212019181716
Pixel 0 [3:0]––––
15141312111098
Pixel 1 [11:4]
76543210
Pixel 1 [3:0]––––

If ISI_CFG1.GRAYLE=1, the pixels map as follows:

Table 36-9. Grayscale Memory Mapping Configuration for 12-bit Data (ISI_CFG2.GS_MODE = 0: two pixels per word)
3130292827262524
Pixel 1 [11:4]
2322212019181716
Pixel 1 [3:0]––––
15141312111098
Pixel 0 [11:4]
76543210
Pixel 0 [3:0]––––
Table 36-10. Grayscale Memory Mapping Configuration for 12-bit Data (ISI_CFG2.GS_MODE = 1: one pixel per word)
3130292827262524
Pixel 0 [11:4]
2322212019181716
Pixel 0 [3:0]––––
15141312111098
––––––––
76543210
––––––––