23.5.3 Supply Controller Mode Register

Name: SUPC_MR
Offset: 0x08
Reset: 0x00005000
Property: Read/Write

Bit 3130292827262524 
 KEY[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
    OSCBYPASS  BKUPRETON  
Access R/WR/W 
Reset 00 
Bit 15141312111098 
  ONREGBODDISBODRSTEN     
Access R/WR/WR/W 
Reset 101 
Bit 76543210 
          
Access  
Reset  

Bits 31:24 – KEY[7:0] Password Key

ValueNameDescription
0xA5 PASSWD Writing any other value in this field aborts the write operation.

Bit 20 – OSCBYPASS Oscillator Bypass

Note: This bit is located in the VDDIO domain.
ValueDescription
0

(NO_EFFECT): No effect. Clock selection depends on the value of SUPC_CR.XTALSEL.

1

(BYPASS): The 32.768 kHz crystal oscillator is bypassed if SUPC_CR.XTALSEL is set. OSCBYPASS must be set prior to setting XTALSEL.

Bit 17 – BKUPRETON SRAM On In Backup Mode

ValueDescription
0 SRAM (Backup) switched off in Backup mode.
1

SRAM (Backup) switched on in Backup mode.

Note: This bit is located in the VDDIO domain.

Bit 14 – ONREG Voltage Regulator Enable

Note: This bit is located in the VDDIO domain.
ValueDescription
0

(ONREG_UNUSED): Internal voltage regulator is not used (external power supply is used).

1

(ONREG_USED): Internal voltage regulator is used.

Bit 13 – BODDIS Brownout Detector Disable

Note: This bit is located in the VDDIO domain.
ValueDescription
0

(ENABLE): The core brownout detector is enabled.

1

(DISABLE): The core brownout detector is disabled.

Bit 12 – BODRSTEN Brownout Detector Reset Enable

Note: This bit is located in the VDDIO domain.
ValueDescription
0

(NOT_ENABLE): The core reset signal vddcore_nreset is not affected when a brownout detection occurs.

1

(ENABLE): The core reset signal, vddcore_nreset is asserted when a brownout detection occurs.