2.6.2 LEDs

There are two LEDs on the board, as shown in the figure below. The firmware determines the use of the LEDs.

Figure 2-10. Status LEDs
Table 2-3. Pin Map for the LEDs
Recommended LEDs nameATtiny817 I/O pinColor
Power LEDPB3Green
Record LEDPB2Red