4 Repairs and Enhancements
| Type of Change | Issue ID | Description | Devices Affected |
|---|---|---|---|
| New Feature | M8PD-15664 | Added Single Page Application (SPA) support | All supported devices |
| Type of Change | Issue ID | Description | Devices Affected |
|---|---|---|---|
| Improvement | M8PD-12732 | Added support for CLC module to be configured through other application libraries and drivers | All supported devices |
| Bug | M8PD-14296 | Register editor UI issue fix | All supported devices |