1 What is the CLC Peripheral Library Driver?
The Configurable Logic Cell (CLC) PLIB driver supports the CLC peripheral functions which provides programmable logic that operates outside the speed limitations of software execution. The logic cell takes up to 256 input signals and, through the use of configurable gates, reduces those inputs to four logic lines that drive one of eight selectable single-output logic functions.