3.2 Flooded-X (Two-layer) Design
Flooded-X two-layer method distributes the X and Y electrodes across two layers of substrate. Two-layer (Flooded-X) long slider sensor can be designed using two methods:
- Spatial Interpolation
- Resistive Interpolation.
Flooded-X two-layer method distributes the X and Y electrodes across two layers of substrate. Two-layer (Flooded-X) long slider sensor can be designed using two methods:
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.