3.2 Setup

This example uses the USART0 module to print the message. PD0 is used to receive data, and PD1 is used to transmit data. In this example the USART0 will be configured with the following settings:
  • Asynchronous mode

  • 38400 Baudrate

  • 8-bits, No Parity, and one Stop Bit

If everything is OK, in the terminal window the decrypted and actual input message can be viewed as below.

Figure 3-1. Running Results