2.2.1 tinyAVR® Devices
-
ATtiny40
RAMDRregister cannot be written from Microchip Studio's I/O view. Workaround: Write SRAM directly via the memory view. -
Selecting ATtiny10 external clock in the simulator will cause Microchip Studio to hang (#9349)
-
PRRregister of ATtiny25/45/85 does not work (#5584, it works with the other devices having PRR) -
ATtiny25/45/85: Watchdog time-out too long (~64 times longer than it should be @1 MHz)
-
System clock prescaler not included in simulator models. Writing
CLKPRwill not affect the system clock. (All devices except ATtiny10/9/5/4, ATtiny20, and ATtiny40.) -
CLKPRis not updated when debugging if theCKDIV8fuse is programmed (#10515)