2.2.4 32-bit AVR® UC3 Devices
-
The UC3A model I/O map is not yet completed. The following I/O modules will always show zero in the Microchip Studio I/O view:
SMC,HMATRIX,FLASHC,MACB,SMC,DRAMC,INTC,PM, andRTC. -
Simulation of UC3 devices is slow compared to other devices due to complexity and size of the UC3 designs