2.2.3.2 DIAG_FLASH_ValidateCRC()
diag_result_t DIAG_FLASH_ValidateCRC (flash_address_t startAddress, uint32_t length, flash_address_t refAddress)
Validates the CRC of a given Flash memory region by re-calculating and comparing it with the reference CRC stored by DIAG_FLASH_CalculateStoreCRC.
| in | startAddress |
- Starting address of Flash memory region to be considered for CRC |
| in | length |
- Number of bytes from startAddress to be considered for CRC |
| in | refAddress |
- The Flash address where reference CRC is available |
DIAG_PASS - CRC validation for given Flash region is successful DIAG_FAIL - CRC validation for given Flash region is unsuccessful DIAG_INVALID_ARG - An invalid argument is passed to the function |