42.1.1 Programmable Source Selection
The noninverting input source of the OPA module is selected using the PCH bits and can be connected to multiple internal sources or to an external input pin (OPAxIN+). If an external pin is chosen as the noninverting input source, the PSS bits may then be used to select from the available OPA noninverting input pins for the device.
The inverting input source of the OPA module is selected using the NCH bits and can be connected to multiple internal sources or to an external input pin (OPAxIN-). If an external pin is chosen as the inverting input source, the NSS bits may then be used to select from the available inverting OPA input pins for the device.