35.7.7 SPIxTWIDTH
| Name: | SPIxTWIDTH |
| Address: | 0x088,0x095 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TWIDTH[2:0] | |||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||
Bits 2:0 – TWIDTH[2:0] SPI Transfer Count Byte Width or three LSbs of the Transfer Bit Count
| Value | Name | Description |
|---|---|---|
| n | BMODE = 0 |
Bits 2-0 of the transfer bit count |
| n | BMODE = 1 |
Number
of bits in each transfer byte count. Bits = n (when n >
0) or 8 (when n =
0). |