18.4.2 PMD1

PMD Control Register 1
Note:
  1. Subject to the value of ZCD Configuration bit.
Name: PMD1
Address: 0x064

Bit 76543210 
 C1MDZCDMDSMT1MDTMR4MDTMR3MDTMR2MDTMR1MDTMR0MD 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 7 – C1MD Disable Comparator 1

ValueDescription
1 CM1 module disabled
0 CM1 module enabled

Bit 6 – ZCDMD  Disable Zero-Cross Detect(1)

ValueDescription
1 ZCD module disabled
0 ZCD module enabled

Bit 5 – SMT1MD Disable SMT1 Module

ValueDescription
1 SMT1 module disabled
0 SMT1 module enabled

Bits 0, 1, 2, 3, 4 – TMRnMD Disable Timer TMRn

ValueDescription
1 TMRn module disabled
0 TMRn module enabled
Subject to the value of ZCD Configuration bit.