12.5.9 FSCMCON
Note:
- This bit is used to demonstrate that FSCM can detect clock failure; the bit must be cleared for normal operation.
- This bit will not be cleared by hardware upon clock recovery; the bit must be cleared by the user.
| Name: | FSCMCON |
| Address: | 0x458 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| FSCMSFI | FSCMSEV | FSCMPFI | FSCMPEV | FSCMFFI | FSCMFEV | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 5 – FSCMSFI SOSC Fail-Safe Clock Monitor Fault Injection(1)
| Value | Description |
|---|---|
| 1 | SOSC FSCM clock input is blocked; FSCM will time-out |
| 0 | SOSC FSCM clock input is enabled; FSCM functions as indicated |
Bit 4 – FSCMSEV SOSC Fail-Safe Clock Monitor Status(2)
| Value | Description |
|---|---|
| 1 | SOSC clock showed a failure |
| 0 | FSCM is detecting SOSC input clocks, or the bit was cleared by the user |
Bit 3 – FSCMPFI Primary Oscillator Fail-Safe Clock Monitor Fault Injection(1)
| Value | Description |
|---|---|
| 1 | Primary Oscillator FSCM clock input is blocked; FSCM will time-out |
| 0 | Primary Oscillator FSCM clock input is enabled; FSCM functions as indicated |
Bit 2 – FSCMPEV Primary Oscillator Fail-Safe Clock Monitor Status(2)
| Value | Description |
|---|---|
| 1 | Primary Oscillator clock showed a failure |
| 0 | FSCM is detecting primary oscillator input clocks, or the bit was cleared by the user |
Bit 1 – FSCMFFI FOSC Fail-Safe Clock Monitor Fault Injection(1)
| Value | Description |
|---|---|
| 1 | FOSC FSCM clock input is blocked; FSCM will time-out |
| 0 | FOSC FSCM clock input is enabled; FSCM functions as indicated |
Bit 0 – FSCMFEV FOSC Fail-Safe Clock Monitor Status(2)
| Value | Description |
|---|---|
| 1 | FOSC clock showed a failure |
| 0 | FSCM is detecting FOSC input clocks, or the bit was cleared by the user |