25.12 Register Definitions: Timer1 Control

Long bit name prefixes for the Timer registers are shown in the table below, where ‘x’ refers to the Timer instance number. Refer to the “Long Bit Names” section in the “Register and Bit Naming Conventions” chapter for more information.

Table 25-3. Timer1 Register Long Bit Name Prefixes
PeripheralBit Name Prefix
Timer1T1
Timer3T3