4.3.2 Device-Specific Features
This section discusses the code that needs to be written to set up or control a feature that is specific to Microchip devices.
- 4.3.2.1 How Do I Port My Code To Different Device Architectures?
- 4.3.2.2 How Do I Set the Configuration Bits?
- 4.3.2.3 How Do I Access the User ID Locations?
- 4.3.2.4 How Do I Access Special Function Registers (SFRs)?
- 4.3.2.5 Are There Any SFR Usage Considerations?
- 4.3.2.6 Which Device-Specific Symbols Does the Compiler Define, and Can I Use Them?
- See also, 4.3.3.4 How Do I Stop the Compiler From Using Certain Memory Locations?