4.3.1 C Language Specifics

The MPLAB XC32 C Compiler for PIC32A MCU is an ANSI C compliant compiler and therefore follows standard C language conventions. For more information, refer to the 2.2.1 C Language Standard section.