5.2 MPLAB® X IDE Setup
Once MPLAB X IDE is installed on your PC, launch the application and check the settings below to ensure that the XC32 language tools are properly recognized.
- From the MPLAB X IDE menu bar, select .
- Click on the latest version of XC32 under Toolchain. Ensure that the paths are correct for your installation.
- Click the OK button.
Figure 5-1. XC32 Suite Tool Locations In Windows OS