1.5.4.1 How The Library Works
The PRIME Time Management service library offers the PRIME Stack the necessary functions
for time-related operations, which include:
- get the current system time
- conversion between time and cycles, and vice versa
- set callbacks
This library neither needs to be initialized nor be maintained periodically. However, the Time Component of Harmony must be included in the application, with its corresponding initialization. See Adding Harmony Modules to Project to add and configure the Time Component.