1.5.3.3 Configuring the Library

The PRIME User PIBs service library is configured via MCC. Below is the figure of the MCC configuration window for the User PIBs service and a brief description.
Figure 1-30. PRIME User PIBs Configuration
  • Enable default PIB handling:
    • Enables or disables the use of the default PIBs, which are those related to the reset handling